ISL9520

Request Full Datasheet

Narrow VDC Regulator/Charger with SMBus Interface

Product Status: Mass Production

OVERVIEW

The ISL9520 is a highly integrated narrow VDC system voltage regulator and battery charger controller. Operating parameters are programmable over the System Management Bus (SMBus). The ISL9520 is designed for applications where the system power source is either the battery pack or the output of the regulator/charger. This makes the max voltage to the system equal to the max battery voltage instead of the max adapter voltage. The ISL9520 also includes a patented system to control trickle charging deeply discharged batteries while maintaining system voltage at a user defined minimum. High efficiency is achieved with a DC/DC
synchronous-rectifier buck converter, equipped with diode emulation and variable switching frequency for enhanced light load efficiency and AC-adapter boosting prevention. The ISL9520 can charge two, three, or four series connected Lithium-ion cells, at up to 8A charge current. Default settings for 2-, 3- or 4-cell operation at power-up are selected by an external pin. Integrated MOSFET drivers and bootstrap diode result in fewer components and smaller implementation area. Low offset current-sense amplifiers provide high accuracy.

The ISL9520 provides an open drain digital output that indicates the presence of the AC-adapter. The ISL9520 also provides an analog output that indicates the battery discharge current and an output that indicates the adapter current.

KEY FEATURES

  • ±0.5% system voltage accuracy (-10°C to +100°C)
  • ±3% accurate input current limit (-10°C to +100°C)
  • ±3% accurate battery charge current limit
  • Variable switching frequency at light load conditions for higher efficiency
  • Fixed frequency operation at higher loads
  • Fixed frequency mode can be forced by an external pin
  • Trickle charge system for deeply discharged batteries
  • Automatic trickle charge current (256mA)
  • Holds minimum voltage to system
  • SMBus 2-wire serial interface
  • Default system voltage values for 2-cell, 3-cell or
    4-cell operation selected by an external pin
  • Adapter in-rush FET control
  • Adapter isolation FET control
  • Battery short circuit protection
  • Fast system-load transient response
  • Monitor outputs
  • Adapter and battery discharge current
  • AC-adapter present indicator
  • 11-bit max system voltage setting
  • 7-bit min system voltage setting
  • 6-bit charge current setting
  • Over 8A battery charger current
  • 6-bit adapter current setting
  • Over 8A adapter current
  • +9V to +22V adapter voltage range
  • VOUT from 2.5V to 19V in 16mV increments
  • High efficiency at loads < 0.5W for Energy Star 2013 and ErP lot 6
  • 250mW from adapter with 170mW to the load
  • Turbo mode support
  • Pulse-by-pulse response to limit adapter current
  • BGATE on in Turbo mode
  • Pb-Free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL9520
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
9
Input Voltage Max (V)
22
Input Current Limit Accuracy (%)
±3
Battery Charge Voltage (V)
2.5V to 19V in 16mV Steps
Charging Voltage Accuracy Max (%)
±0.5
Battery Charge Voltage Adjust (%)
16mV steps
Charge Current Limit Accuracy (%)
±3
Trickle Charge Current Limit Accuracy (%)
256mA
Automatic Trickle Charge Typ (V)
4.7
Battery Leakage Current Max (μA)
25 (DCIN=0V, No System Load)
Automatic Power Source Selection
No
DC Adapter Detection
Yes
Topology
Variable Frequency Synchronous Buck
Switching Frequency Typ (kHz)
400
Audible Noise
No
Thermal Shutdown (°C)
150 °C
Battery Chemistry
Multi-Cell Li+/Polymer
Qualification Level
Standard
Input Voltage Range (V)
9 to 22
Can Sample
YES
Temperature Range
-10 to +100

Action Needed