N0439N

Nch Single Power MOSFET 40V 90A 3.3mohm TO-220

Support for high-efficiency drive and low heat design

OVERVIEW

This product is N-channel MOS Field Effect Transistors designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance
      RDS(on) = 3.3 mΩ MAX. ( VGS = 10 V, ID = 45 A )
    • Low Ciss : Ciss = 3900 pF TYP. ( VDS = 25 V )

PARAMETRICS

Parameters
N0439N
Basic Information
Production Status
Mass Production
PLP
-
Package Type
TO-220
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
40
ID (A)
90
RDS (ON) (mohm) max. @10V or 8V
3.3
Ciss (pF) typ.
3900
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
147
Application
Industrial, Consumer Use
Mounting Type
Through Hole
QG (nC) typ.
68

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.