Product Status: Non-promotion
PARAMETRICS
Parameters
RJP65D03DWA
Basic Information
Production Status
Non-promotion
PLP
-
Package Type.
Wafer
Number of Channels
Single
Inverter
YES
VCES (V)
650
IC (A) @25 °C
30
IC (A) @100 °C
15
VCE (sat) (V)
1.45
tf (µs) typ.
0.19
tsc (µs)
3
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |