Overview

Description

Automatic reading of measurement data from legacy equipment that is not connected to a network. This solution helps to implement information and communication technology (ICT) in production management, AI-based abnormality detection, and preventive maintenance.

Image

Features

  • No need to replace equipment, can be easily retrofitted without stopping production.
  • Compatible not only with round needle meters but also with a wide variety of meters, including digital displays, flow meters, and manometers.
  • Real-time reading is possible with low power consumption using Renesas' Dynamically Reconfigurable Processor (DRP) technology.
  • PoE enable to Ethernet Camera with RZ/A, RZ/V, because of its low power.
  • Proof of Concept evaluation completed at Renesas Naka Plant, and ready for immediate use!

Comparison

Applications

Applications

  • Social infrastructure
  • Factory automation

Documentation

Type Title Date
Product Brief PDF 697 KB 日本語
1 item