Overview

Description

The ailia SDK is a multi-platform AI framework for edge inference, which is developed from scratch totally as an in-house product. Various AI models (ailia MODELS) support the RZ MPU family of AI edge solutions.

Image

Features

  • Support high-speed inference with effective use of hardware property on cross-platform
  • Support long-term supply of API including low layer
  • Develop applications by using Unity in addition to C++, Python
  • Compatible with over one hundred types of trained models
  • Compatible with Vulkan, Metal and no dedicated driver software installation needed

Comparison

Applications

Applications

  • Surveillance cameras
  • Retail facilities
  • Manufacturing equipment
  • Business equipment
  • Amusement
  • Consumer products
  • Automotive

Documentation

Type Title Date
Product Brief PDF 224 KB 日本語
1 item