R5F562N8BDFP

100 MHz high-speed operation and built-in connectivity functions such as Ethernet and USB Host

Recommended Product
R5F562N8BDFP#V0
Production Status
Mass Production

OVERVIEW

RX621/RX62N Group microcontrollers have 100 MHz high-speed operation and enhanced communications functions. They have built-in Ethernet (RX62N only), CAN, and two circuits of USB 2.0 host controller. A multifunction timer (MTU2, 2 units), 10-bit or 12-bit A/D converter, DMA controller, and other peripheral functions are incorporated ona single chip. Up to 512 KB flash memory and 96 KB RAM are built in, as well as 32 KB of flash memory for data storage. Packages from 85 to 176 pins are available.

 

Product Status: Mass Production
PLP (Refer to Orderable Parts)
Family: RX
Series: RX600
Group: RX62N

BLOCK DIAGRAM

RX62N Block Diagram

PARAMETRICS

Parameters
R5F562N8BDFP
Memory
Program memory
512 KB Flash memory
RAM
96 KB
Data Flash
32 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
RX (32-bit)
Max. Frequency
100 MHz
Sub-Clock (32.768 kHz)
YES
On-chip Oscillator Freq.
Low speed 187.5kHz
PLL
YES
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Low Voltage Detection
YES
Floating Point Unit
YES
DMA Remarks
DMAC x 4ch, DTC
External Address/Data Bus
YES
External Interrupt Pins
17
I/O Ports
74
Timers
8-bit Timers
4 ch
16-bit Timers
16 ch
Watchdog Timers
2 ch
PWM Output
32
3-Phase PWM Output Function
YES
Analog
A/D Converters
10-bit x 8 ch, 12-bit x 8 ch
D/A Converters
10-bit x 1 ch
Interfaces
CAN
1 ch
Ethernet
YES
Ethernet
10Mbps/100Mbps
USB Ports
1
USB Host
YES
USB Peripheral
YES
USB Remarks
USB2.0 Full Speed & USB OTG (On-The-Go) Support
CSIs
6 ch
SPIs
2 ch
UARTs
6 ch
I2Cs
1 ch
Operating Conditions
Operating Voltage
2.7 to 3.6 V
Operating Temperature
-40 to 85 ℃ (Ambient Temperature)

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
e2 studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
Renesas Starter Kit All the development tools you need for MCU evaluation and getting started. Also recommended for training.

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.
BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Resonator Information Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.

For main clock resonators : 
KYOCERA: Click here for RX62N oscillation evaluation result. Click here for RX621 oscillation evaluation result.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F562N or R5F5621 into the IC Part Number search box.

For subclock resonators :
KYOCERA: Click here for RX62N oscillation evaluation result. Click here for RX621 oscillation evaluation result.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.