Lock and unlock your doors remotely simply by using an application on your smartphone. With a built-in alarm mode (activates when a chain is cut off in lock status) and password management function in the application, overall safety can be increased. This solution can also be used for bicycles, motorcycles, etc. For security, the correct password must be entered to unlock a smart lock. The user can view the status of their smart lock via the smartphone application, including such data as the battery power and lock state. This solution features the RL78/G1D BLE MCU.
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.