R7F7010243AFP

The in-vehicle high-end microcomputer which was the best for body application and had the lineup which can respond to a variety of Systems

OVERVIEW

The RH850/F1L is a product line in Renesas' RH850/F1x series of single chip microcontrollers designed for automotive body applications. The embedded flash memory will range from 256 KB to 2 MB and packages will be covered from small package 48 pin to 176 pin.

 

Product Status: Product Inquiry
Family: RH850
Series: RH850/F1x
Group: RH850/F1L

BLOCK DIAGRAM

RH850/F1L Block Diagram

PARAMETRICS

Parameters
R7F7010243AFP
Memory
Program memory
768 KB Flash memory
RAM
96 KB
Data Flash
32 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
RH850G3K (32-bit)
Max. Frequency
80 MHz
On-chip Oscillator Freq.
8 MHz, Low Speed: 240 kHz
PLL
YES
Power-On Reset
YES
Low Voltage Detection
YES
DMA Remarks
DMAC x 16ch
External Interrupt Pins
13
I/O Ports
81
Timers
16-bit Timers
32 ch
32-bit Timers
8 ch
Watchdog Timers
2 ch
Other Timers
Timer for OS x 1ch
PWM Output
48
Analog
A/D Converters
10-bit x 20 ch, 12-bit x 16 ch
Interfaces
CAN
3 ch
CSIs
1 ch
SPIs
4 ch
UARTs
4 ch
I2Cs
1 ch
LIN
7 ch
Serial Interface Remarks
UART: RLIN3, LIN: RLIN3+RLIN2
Operating Conditions
Operating Voltage
to 5.5 V
Operating Temperature
-40 to 105 ℃ (Ambient Temperature)
Remarks
Remarks
100-pin 32-bit microcontroller with low power RH850G3K core suitable for car body control (R850/F1L)

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
CS+ This integrated development environment (IDE) can be used for coding, assembly, compiling, and simulation.
e² studio This integrated development environment (IDE) is based on the popular combination of the open-source Eclipse IDE and its CDT plug-in that enables C/C++ language development.
E2 emulator This on-chip debugging emulator has advanced features that improve the efficiency of development. In addition to the basic functions from debugging to flash programming, this emulator supports hot plug-in and external triggers as standard items. This emulator also helps to reduce development time by downloading at high speeds (compared to the E1 emulator) and the ability to work in combination with various solutions such as the CAN communication time measurement solution by systems under development.
E1 emulator This on-chip debugging emulator is a standard model which provides basic debugging functions (production is to be discontinued at the end of December 2019).

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.