EnerCera battery series is ultra-thin, high-heat-resistance, and high-power Lithium-ion rechargeable batteries best suited for IoT devices. EnerCera has two types: "EnerCera Coin," a coin type cell, 1 mm to 2 mm thick, for mounting on a circuit board, and "EnerCera Pouch," an ultra-thin and bendable cell, 0.45 mm thick.

Features

  • EnerCera Coin
    • Can be mounted on circuit boards using reflow soldering
    • Can be charged at constant voltage
    • Can output high power
    • Can withstand high temperature (up to 105 degree C)
  • EnerCera Pouch
    • Can be mounted on curved shape thanks to its thinness and bendability
    • Can be mounted using the hot lamination process
    • Can be charged rapidly
    • Can output high power

Applications

  • IoT Devices
  • Automotive Interior
  • Tire Sensor
  • Factory Automation Backup Power Source for Sequencers etc.
  • Smart Card / Smart Key
  • Real Time Location System
  • Wearable Devices
  • Remote Controller
  • Energy Harvesting
  • Wireless Power Transfer
  • Medical Patch
  • Sensor Tags

Documentation

Title language Type Format File Size Date
Other
NGK EnerCera® Battery Series for Renesas RE Partner Solution 日本語 Product Brief PDF 193 KB

News & Additional Resources