SX-ULPGN Ultra-Low-Power Wi-Fi IoT Module

RA Ecosystem Partner Solution

Description

The SX-ULPGN is an ultra-low power Wi-Fi IoT module. This low power Wi-Fi IoT module is based on QCA4010 radio from Qualcomm. The SX-ULPGN module is an excellent choice for device OEMs looking to design Wi-Fi connected products in a cost-effective way.

Key Features

  • IEEE 802.11b/g/n compliant (2.4 GHz)
  • QCA4010 Radio
  • Single stream system (1x1)
  • 20 MHz Integrated RF front end
  • PCB trace antenna
  • Host-less or hosted stack options
  • Modular certifications
  • AllJoyn support
  • Wi-Fi Protected Setup
  • IEEE sleep, fast wake-up, low power Rx
  • Up to 800 Kbytes of RAM available for application code

Block Diagram

Silex SX-ULPGN Block Diagram

Target Markets and Applications

  • Smart Building
  • Appliances and Remote Controls
  • Automation, Smart City
  • Lighting

 

Wi-Fi Pmod Expansion Board

Silex SX-ULPGN Wi-Fi Pmod Expansion Board

The Wi-Fi Pmod Expansion Board enables quick prototyping of wireless connectivity solutions using a variety of Renesas MCU kits including the RA Series. It features the SX-ULPGN, a single-band 2.4 GHz 802.11n module based on the Qualcomm QCA4010 System-on-Chip (SoC).

Silex Logo

 

RA Ready Badge

 

1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.
1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.
1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.

TitleTypeLast Updated DateSize
SX-ULPGN Product Specification PDF 08 Nov 2019 1.95 MB
SDKPac Renesas RA Demo Kit with Silex SX-ULPGN Quick Start Guide PDF 08 Nov 2019 415 KB
SX-ULPGN Ultra-Low-Power Wi-Fi IoT Module
SX-ULPGN Ultra-Low-Power Wi-Fi IoT Module for the Renesas RA Partner Ecosystem
PDF 12 Nov 2019 321 KB
Wi-Fi Pmod™ Expansion Board Quick Start Guide PDF 02 Jun 2020 13 KB

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.