These MCUs are ideal for low-cost networking applications. They integrate the IT800 power line modem developed by YITRAN, which provides communication over power lines using the 120 kHz to 400 kHz (FCC, ARIB) or 20 kHz to 80 kHz (CENELEC A) or 95 kHz to 125 kHz (CENELEC B) frequency band and achieves data transfer rates of up to 7.5 kbps. The MCUs can run a software library for the Data Link Layer (layer 2 of the OSI model) for “Protocol agnostic” solution. Maximum operating frequency is 15.36 MHz when using a PLL Synthesizer. A 64-pin package is available.

Key Features:

  • Data rate
    FCC/ARIB :
    7.5Kbps(SM : Standard mode)
    5.0Kbps(RM : Robust Mode)
    1.25Kbps(ERM : Extremely Robust Mode)
    CENELEC Indoor and Outdoor :
    2.5Kbps(RM : Robust Mode)
    0.625Kbps(ERM : Extremely Robust Mode)
  • Modulation
    High performance Spread Spectrum Technology (Differential Code Shift Keying- DCSK)
  • Adaptive rate control
    Transmission mode (data rate) is automatically selected, depending on channel condition.
  • Frequency Band
    FCC/ARIB: 100-400kHz
    CENELEC: 20-80 kHz(outdoor), 95-125 kHz(indoor)
  • Channel Access Protocol
    CSMA / CA
    (Carrier Sense Multiple Access / Collision Avoidance)
  • Resend
    Acknowledged and Unacknowledged
  • Area
    EU (European), Japan (Far East) and US (rest of the world)

 

  Specification Notes
Functions Power Line Control  
Operating Frequency Outside 5.12MHz
Inside 46.08MHz(IT800)
15.36MHz(M16C)
PLL is built in.
Package 64pin LQFP PIN configuration is almost the same as IT800
Power Supply 3.3V Voltage Down Converter is built in(--> 2.5V)
Power Consumption 231mW(TYP)  
Built in modules IT800 Logic + AFE
M16C
* Flash Memory : 96KByte
* Peripheral :
Timer : 16Bit * 5
WDT : 15Bit * 1
Interrupt : 3 from outside, 18 from inside, 7Levels
UART : 3ch / SIO : 1ch / Several IO Ports
RAM : 24KByte
ROM : 96KByte

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.