These products incorporate a USB function control unit which is compliant with the full-speed USB 2.0 specification in an M16C/60 CPU core which features high ROM code efficiency, superb noise performance, high processing performance for real applications, and so on.

 

 

USB Selection by Application:

 

M16C/24 (M30245) Group

M16C/24 (M30245) incorporates a USB compliant with the full-speed USB 2.0 specification, serial sound interface, and an AND Flash control circuit in addition to the standard peripherals of the M16C/20 Series. Maximum operating frequency is 16MHz. A 100-pin package is available. The M16C/24 (M30245) Group can be used as a USB MCU which is equipped with full-speed USB 2.0 functions.

 

M16C/6C Group

M16C/6C inherits the functions of the M16C/65 Group and is equipped with a USB compliant with the full-speed USB 2.0 specification. M16C/6C incorporates a voltage detector (3 voltage detection points), a power-on reset, a PLL frequency synthesizer, oscillation stop detection, an input capture/output compare timer, a multi-master I2C bus interface, a real-time clock, and a high-speed on-chip oscillator in addition to the standard peripherals of the M16C/60 Series. Maximum operating frequency is 32MHz when using the PLL frequency synthesizer. A 100-pin package is available. Data Flash (4KB × 2 blocks) is embedded. The M16C/6C Group can be used as a USB MCU which is equipped with full-speed USB 2.0 functions.