Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

Flash Version

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature Range Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F3672F
2.000M SMD CSTCC2M00G56-R0
(CSTCC2.00MG0H6)
(47) (47) OPEN 0 3.0 to 5.5 -20 to +80 TCD-01-1733
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-01-1735
LEAD CSTLS4M00G53-B0
(CSTS0400MG03)
(15) (15) OPEN 0 TCD-01-1736
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-01-1737
LEAD CSTLS8M00G53-B0
(CSTS0800MG03)
(15) (15) OPEN 0 TCD-01-1738
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-01-1739
LEAD CSTLS10M0G53-B0
(CSTS1000MG03)
(15) (15) OPEN 0 TCD-01-1740
12.000M SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-01-1741
16.000M SMD CSTCE16M0V51-R0 (5) (5) OPEN 0 TCD-01-1743
LEAD CSTLS16M0X51-B0 (5) (5) OPEN 0 TCD-01-1745

Note : CST** type has the built-in loading capacitors.

Suffix indicates packaging style. Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(? =180mm), -B0:Bulk
(*) Murata changed Part No. in June of 2001. New Part No is shown on the above table with current Part No.

 

Flash Version

IC Frequency Product name Shape Rf(ohm) Rd(ohm) CL1(pF) CL2(pF) Note Report Download
Link
HD64F3672FP
4.00M FCR4.0MC5 LEAD Open Short * * *Built-in cap. Q2002Y-210
8.00M FCR8.0MC5 Open Short * * *Built-in cap. Q2002Y-211
16.00M FCR16.0M2G Open Short 5 5 Q2002Y-212

 

For further information, please contact TDK Corporation. .