The R1RP0416DI Series is a 4-Mbit High-Speed static RAM organized 256-k word × 16-bit. It has realized High-Speed access time by employing CMOS process (6-transistor memory cell) and High-Speed circuit designing technology. It is most appropriate for the application which requires High-Speed, high density memory and wide bit width configuration, such as cache and buffer memory in system. It is packaged in 400-mil 44-pin plastic SOJ and 400-mil 44-pin plastic TSOPII.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
N/A | SOJ | Tube | 3 | 5.561 | ||
R1RP0416DSB-0PI#D1 circleActive Samples Available |
2032 Dec | TSOP(44) | Tray | 3 | 4.462 | Get Samples, |
R1RP0416DSB-2PI#D1 circleActive Samples Available |
2032 Dec | TSOP(44) | Tray | 3 | 4.09 | Get Samples, |