Overview

Description

The ISL3245xE are 3. 3V to 5V powered, fault protected, extended Common-Mode Range (CMR) differential transceivers for balanced communication. The RS-485 bus pins (driver outputs and receiver inputs) are protected against overvoltages up to ±60V, and against ±15kV ESD strikes. These transceivers operate in environments with common-mode voltages up to ±20V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic-high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32457E and ISL32459E). The ISL32457E and ISL32459E include a cable invert function that reverses the polarity of the Rx and Tx bus pins in case the cable is misconnected during installation.

Features

  • Fault protected RS-485 bus pins: up to ±60V
  • Extended common-mode range: ±20V larger than required for RS-485
  • ±15kV HBM ESD protection on RS-485 bus pins
  • Wide supply range: 3V to 5.5V
  • Cable invert pin (ISL32457E and ISL32459E only) corrects for reversed cable connections while maintaining Rx full fail-safe functionality
  • 1/4 unit load for up to 128 devices on the bus
  • High transient overvoltage tolerance: ±80V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • Choice of RS-485 data rates: up to 20Mbps
  • Low quiescent supply current: 2.1mA

Applications

Applications

  • Utility Meters/Automated Meter Reading Systems
  • Air Conditioning Systems
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Documentation

Title Type Date
PDF973 KB
Datasheet
PDF365 KB
Application Note
PDF207 KB
Application Note
PDF474 KB
Application Note
PDF366 KB
Application Note
PDF178 KB
Application Note
PDF513 KB
Application Note
PDF826 KB
Application Note
PDF443 KB
Application Note
PDF582 KB
Application Note
PDF440 KB
Application Note
PDF338 KB
Application Note
PDF365 KB
Application Note
PDF375 KB
Application Note
PDF4.91 MB日本語
Brochure
PDF2.95 MB
Brochure
PDF1.17 MB
End Of Life Notice
PDF156 KB
Other
PDF253 KB
Other
PDF254 KB
Other
PDF208 KB
Price Increase Notice
PDF266 KB
Product Change Notice
PDF152 KB
Product Change Notice
PDF438 KB
Report
PDF266 KB 简体中文
Technical Brief
PDF188 KB
Technical Brief
PDF246 KB 简体中文
White Paper

Design & Development

Software & Tools

Software Downloads

Title Type Date
PDF1.17 MB
End Of Life Notice

Models

Models

Title Type Date
IBS29 KB
Model - IBIS
IBS29 KB
Model - IBIS

Support