Image
Renesas' interface portfolio includes 6-channel bidirectional, auto-direction sensing, level translators that simplify the interface between two logic ICs operating at different supply voltages, and 2-wire bus buffers that are designed to improve data transmission speed on SMBus or similar 2-wire serial bus interfaces.
Channels (#) |
VL (A-Side) Supply Range (V) |
Vcc B-Side Supply Range (V) |
IL/Icc Enabled Current |
Auto or Manual Direction Control |
High ESD Protection |
SHDN Control |
Data Rate |
CLK Loopback |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
4-Channel And 6-Channel High Speed, Auto-direction Sensing Logic Level Translators | 6 | 1.35 - 3.2 | 2.2-3.6 | 18/30 | Auto | IEC61000 Level 4 | VCC < VL or EN Pin | 100 Mbps | No | 16 | TQFN, uTQFN | 2.127 |
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 677 KB | |
Application Note | PDF 178 KB | |
Application Note | PDF 526 KB | |
Application Note | PDF 303 KB | |
4 items
|