GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. Layout compatible with Raspberry Pi 4, GR-MANGO is an Arm® Mbed™ enabled development platform. Additionally, the Dynamically Reconfigurable Processor (DRP) equipped in the RZ/A2M can perform image processing that is 10 times faster than conventional CPU processing. The library for DRP enables power-saving and high-speed processing of camera images.
Also, GR-MANGO supports real-time OSs (FreeRTOS, Azure RTOS) and various libraries (SSL/TLS, OTA, MQTT, TCP/IP, etc.) for IoT devices provided by major cloud vendors such as Amazon Web Services (AWS) and Microsoft. AWS and Microsoft device certifications give you the confidence to start development immediately.
In addition, it is equipped with input/output interfaces such as HDMI, audio, Ethernet, USB, and CAN, and can realize high-level IoT systems and embedded AI.
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 587 KB 日本語 | |
Application Note | PDF 830 KB 日本語 | |
Application Note | PDF 792 KB 日本語 | |
Application Note | PDF 370 KB 日本語 | |
Quick Start Guide | PDF 1.60 MB 日本語 | |
Quick Start Guide | PDF 4.76 MB 日本語 | |
6 items
|
This image processing solution utilizing the RZ/A2M MPU, featuring an Arm® Cortex®-A9 CPU designed for embedded artificial intelligence (e-AI) based imaging, shows very high-speed processing using Dynamically Reconfigurable Processor (DRP) technology.
Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.
This image processing solution utilizing the RZ/A2M MPU, featuring an Arm® Cortex®-A9 CPU designed for embedded artificial intelligence (e-AI) based imaging, shows very high-speed processing using Dynamically Reconfigurable Processor (DRP) technology.