Renesas FemtoClock® NG Universal Frequency Translators™ (UFT™ ) cover all your frequency synthesis, frequency translation and jitter attenuation needs. Family members are available that support 1, 2, 3 or 4 PLLs in a single package.
As a frequency synthesizer, a low-cost, readily available fundamental mode crystal can be used to generate output frequencies that range from 1MHz to 1.3GHz. The internal architecture of the Universal Frequency Translator allows any frequency of crystal from 16 MHz to 40 MHz to be used regardless of the frequency desired.
As a frequency translator, this family of devices accepts 1 or 2 input reference clocks per PLL from 8kHz to 710MHz, switching between them as necessary, and generates any output frequency from 1MHz to 1.3GHz with no frequency translation error in most cases.
Members of the Universal Frequency Translator family support either one or two different pin-selectable configurations per PLL that may be pre-loaded into the internal one-time programmable (OTP) non-volatile memory for automatic operation directly from power up, or an I2C serial interface can be used to set the desired frequency translation configurations.
In addition to a crystal input, the Universal Frequency Translator (UFT) features two clock inputs per PLL and provides two outputs per PLL. Each output is individually programmable as LVPECL or LVDS. Versions of the Universal Frequency Translator with single-ended outputs are also available. Selection between the two input references per PLL may be performed manually via either pin or register, or it may be performed automatically with revertive or non-revertive recovery.
The devices can be used in the following modes of operation:
About Frequency Translators
A frequency translator is used to convert the frequency of the input signal to the frequency required for the output signal. These devices typically consist of an oscillator or PLL, and a frequency mixer. In some devices, a jitter attenuator circuit may be integrated with the frequency translator to simplify the circuit and minimize the bill-of-materials (BOM). Renesas’ rich portfolio of jitter attenuators and frequency translators can address the needs of virtually any application.
Outputs (#) |
Output Type |
Output Freq Range (MHz) |
Inputs (#) |
Input Freq (MHz) |
Input Type |
Output Banks (#) |
Core Voltage (V) |
Output Voltage (V) |
Output Skew (ps) |
Phase Jitter Typ RMS (ps) |
Phase Jitter Max RMS (ps) |
C-C Jitter Typ P-P (ps) |
C-C Jitter Max P-P (ps) |
Period Jitter Typ P-P (ps) |
Period Jitter Max P-P (ps) |
App Jitter Compliance |
Prog. Clock |
Prog. Interface |
Reference Output |
Abs. Pull Range Min. (± PPM) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
FemtoClock™ NG Universal Frequency Translator | 4 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 2 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3, 1.8 | 50 | 0.2 | Yes | I2C | Yes | 9.551 | |||||||
FemtoClock™ NG Universal Frequency Translator | 4 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 2 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3, 1.8 | 50 | 0.35 | Yes | I2C | Yes | 6.081 | |||||||
FemtoClock™ NG Universal Frequency Translator | 4 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 2 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3, 1.8 | 50 | 0.276 | Yes | I2C | Yes | 5.795 | |||||||
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out) | 8 | LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 2 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 45 | 0.27, 0.28 | 0.3 | Yes | I2C | No, Yes | 14.19 | ||||||
FemtoClock NG Dual Universal Frequency Translator (4-in/2-PLL/8-out) | 8 | LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 4 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 45 | 0.26, 0.28 | 0.3 | Yes | I2C, SPI | No, Yes | 29.23 | ||||||
FemtoClock NG Dual Universal Frequency Translator (2-in/2-PLL/8-out) | 8 | LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 2 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 45 | 0.24, 0.28 | 0.3 | Yes | I2C | No, Yes | 23.46 | ||||||
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out) | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 2 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 2.5, 3.3 | 1.8, 2.5, 3.3 | 45 | 0.28 | Yes | I2C, SPI | Yes | 9.973 | |||||||
FemtoClock NG Universal Frequency Translator (4-in/2-PLL/8-out) | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 4 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 45 | 0.28 | Yes | I2C, SPI | Yes | 12.73 | |||||||
FemtoClock NG Universal Frequency Translator (2-in/2-PLL/8-out) | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 2 | 0.008 - 875 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 45 | 0.28 | Yes | I2C | Yes | 12.99 | |||||||
FemtoClock NG Triple Universal Frequency Translator | 6 | LVDS, LVPECL | 0.98 - 1300 | 7 | 0.008 - 710 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 3 | 2.5 | 2.5 | 0.333 | 0.465 | 40 | Yes | I2C | No |
An overview of IDT's 8T49N240 programmable clock generator and jitter attenuator IC, featuring sub-200fs phase noise, helping to ease design constraints and lower total system costs 10Gbps and 40/100Gbps multi-lane systems.
The IDT® 8T49N240 is the latest member of IDT's third-generation Universal Frequency Translator (UFT™) family. It features the ability to produce virtually any common output frequency from virtually any input frequency. The highly-flexible, high-performance clock generator and jitter attenuator is ideal for 10Gbps or multi-lane 40Gpbs / 100Gbps timing applications where 300fs of phase noise is typically the maximum acceptable amount allowed at the physical ports. The 200fs phase noise specification of the 8T49N240 provides ample noise margin, enabling engineers to simplify their clock tree designs and utilize lower cost PCBs.
The 8T49N240 features a 6 x 6 mm package footprint, requiring considerably less PCB area than most other solutions with this level of performance and flexibility. The device is also suitable for 25/28Gbps interfaces.
Visit https://www.IDT.com/8T49N240 to learn more and request samples.