The 8T49N203I is a highly flexible FemtoClock NG general purpose, low phase noise Universal Frequency Translator / Synthesizer with alarm and monitoring function suitable for networking and communications applications. The 8T49N203I has three operating modes to support a very broad spectrum of applications: frequency Synthesizer, high-bandwidth frequency translator, and low-bandwidth frequency translator. This device provides two factory-programmed default power-up configurations burned into One-Time Programmable (OTP) memory. The two configurations are specified by the customer and are programmed by IDT during the final test phase from an on-hand stock of blank devices.

To see other devices in this product family, visit the Universal Frequency Translators page.

Features

  • Two outputs, individually programmable as LVPECL or LVDS
  • Programmable output frequency: 0.98MHz up to 1,300MHz
  • Zero ppm frequency translation
  • Two differential inputs support the following input types: LVPECL, LVDS, LVHSTL, HCSL
  • Input frequency range: 8kHz - 710MHz and Crystal input frequency range: 16MHz - 40MHz
  • Two factory-set register configurations for power-up default state
  • I2C Serial interface for register programming
  • RMS phase jitter at 155.52MHz, using a 40MHz crystal LVDS Output (12kHz - 20MHz): 439fs (typical), Low Bandwidth Mode (FracN)
  • RMS phase jitter at 400MHz, using a 40MHz crystal (12kHz - 40MHz):285fs (typical), Synthesizer Mode (Integer FB)
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete VFQFPN 40 I Yes Tray
Availability
Obsolete VFQFPN 40 I Yes Tray
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
IDT8T49N203I Datasheet Datasheet PDF 1.32 MB
User Guides & Manuals
FemtoNG Universal Frequency Translator Ordering Product Information Guide Manual - User Reference PDF 270 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-846 Termination - LVDS Application Note PDF 133 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
AN-803 Crystal Timing Budget and Accuracy for Renesas Timing Clock Products Application Note PDF 108 KB
PCNs & PDNs
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PDN# : TP-19-06 Manufacturing Discontinuance Notice Product Discontinuation Notice PDF 1016 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
PCN# : W1308-01 Change of Passivation Thickness Product Change Notice PDF 941 KB
Downloads
IDT8T49N203 IBIS Model Model - IBIS ZIP 213 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB
Timing Fabric for Communications Equipment Overview Overview PDF 263 KB
FemtoClockNG-UniversalFrequencyTranslators Product Brief PDF 1.06 MB