Overview

Description

The 854S204I is a low skew, high performance dual, programmable 1-to-2 Differential-to-LVDS, LVPECL Fanout Buffer. The PCLKx, nPCLKx pairs can accept most standard differential input levels. With the selection of SEL_OUT signal, outputs can be selected be to either LVDS or LVPECL levels. The 854S204I is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and bank skew characteristics make the 854S204I ideal for those clock distribution applications demanding well defined performance and repeatability. The 854S204I is a low skew, high performance dual, programmable 1-to-2 Differential-to-LVDS, LVPECL Fanout Buffer. The PCLKx, nPCLKx pairs can accept most standard differential input levels. With the selection of SEL_OUT signal, outputs can be selected be to either LVDS or LVPECL levels. The 854S204I is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and bank skew characteristics make the 854S204I ideal for those clock distribution applications demanding well defined performance and repeatability.

Features

  • Two programmable differential LVDS or LVPECL output banks
  • Two differential clock input pairs
  • PCLKx, nPCLKx pairs can accept the following differential input levels: LVDS, LVPECL, SSTL, CML
  • Maximum output frequency: 3GHz
  • Translates any single ended input signal to LVDS levels with resistor bias on nPCLKx inputs
  • Output skew: 15ps (maximum)
  • Bank skew: 15ps (maximum)
  • Propagation delay: 500ps (maximum)
  • Additive phase jitter, RMS: 0.15ps (typical)
  • Full 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package
  • Two programmable differential LVDS or LVPECL output banks
  • Two differential clock input pairs
  • PCLKx, nPCLKx pairs can accept the following differential input levels: LVDS, LVPECL, SSTL, CML
  • Maximum output frequency: 3GHz
  • Translates any single ended input signal to LVDS levels with resistor bias on nPCLKx inputs
  • Output skew: 15ps (maximum)
  • Bank skew: 15ps (maximum)
  • Propagation delay: 500ps (maximum)
  • Additive phase jitter, RMS: 0.15ps (typical)
  • Full 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models