The IDT932S431 is a CK410B+ compatible main clock for Intel server platforms. The IDT932S421 is driven with a 14.318MHz crystal. It generates 4 CPU outputs up to 400MHz and 5 Low-drift PCI Gen2 clocks for Non-Transparent Bridging applications. The 48 MHz USB clock is an exact 48.000 MHz clock.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 56 | C | Yes | Tube | ||
TSSOP | 56 | C | Yes | Reel |