ISL78302A

Dual LDO with Low Noise, Very High PSRR and Low IQ

Product Status: Mass Production

OVERVIEW

ISL78302A is a high-performance dual LDO capable of sourcing 300mA current from each output. It has a low standby current and very high PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ.

The device integrates an individual Power-On Reset (POR) function for each output. The POR delay for VO2 can be externally programmed by connecting a timing capacitor to the CPOR pin. The POR delay for VO1 is internally fixed at approximately 2ms. A reference bypass pin is also provided for connecting a noise-filtering capacitor for low noise and high-PSRR applications.

The quiescent current is typically only 47µA with both LDOs enabled and active. Separate Enable pins control each individual LDO output. When both Enable pins are low, the device is in shutdown, typically drawing less than 0.3µA.

The ISL78302A is AEC-Q100 qualified. The ISL78302A is rated for the automotive temperature range (-40°C to +105°C).

KEY FEATURES

  • Integrates Two 300mA High-performance LDOs
  • Excellent Transient Response to Large Current Steps
  • ±1.8% Accuracy Over All Operating Conditions
  • Excellent Load Regulation: < 0.1% Voltage Change Across Full Range of Load Current
  • Low Output Noise: Typically 30µVRMS at 100µA (1.5V)
  • Very High PSRR: 90dB at 1kHz
  • Extremely Low Quiescent Current: 47µA (Both LDOs Active)
  • Wide Input Voltage Capability: 2.3V to 6.5V
  • Low Dropout Voltage: Typically 230mV at 300mA
  • Stable with 1µF to 10µF Ceramic Capacitors
  • Separate Enable and POR Pins for Each LDO
  • Soft-start and Staged Turn-on to Limit Input Current Surge During Enable
  • Current Limit and Overheat Protection
  • Tiny 10 Ld 3mmx3mm DFN Package
  • -40°C to +105°C Operating Temperature Range
  • Pb-free (RoHS Compliant)
  • AEC-Q100 Qualified.

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL78302A
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
2.3
Input Voltage Max (V)
6.5
External Bias
No
Output Voltage Min (V)
1.5
Output Voltage Max (V)
3
Fixed Output Voltage Option
Yes
O/P Voltage Accuracy (%)
±1.8
Output Current 1 Max (A)
0.3
Output Current 2 Max (A)
0.3
PSRR (dB)
90
Qualification Level
Automotive
Noise (μVRMS 10Hz to 100kHz)
30
IQ
47 µA
Drop Out Voltage Typ (mV)
115 @ 150mA
Enable/Shutdown
Yes
# of PORs
2
PGOOD Output
Yes
Input Voltage Range (V)
2.3 to 6.5
Output Voltage Range (V)
1.5 to 3.0
Can Sample
YES
Temperature Range
-40 to +105

Action Needed