ISL78236

Dual 3A Current Sharing 2.5MHz High Efficiency Synchronous Buck Regulator

Product Status: Mass Production

OVERVIEW

The ISL78236 is a dual output, 3A/3A, integrated FET buck regulator for point-of-load power applications. The supply voltage range is from 2.8V to 6V, allowing for the use of a single Li+ cell, three NiMH cells, or a regulated 3V/5V bus input. It is optimized for regulating output voltages down to 1.2V. Each channel provides an output current up to 3A, which can be combined to form a single 6A output in current sharing mode. The two channels operate 180° out of phase to reduce input RMS current and EMI.

The ISL78236 integrates a pair of low ON-resistance P-channel and N-channel internal MOSFETs to maximize efficiency and minimize external component count. It can operate up to 100% duty cycle to maximize operating life as battery voltage drops out. When supplying 3A on each channel, the 100% duty cycle operation limits the dropout voltage to less than 250mV. Other features include internal digital soft-start, independent channel enable for power sequencing, overcurrent protection, and thermal shutdown.

The ISL78236 is offered in a 24 Ld 4mmx4mm QFN package with 1mm maximum height. The complete converter occupies less than 1.5cm2 area.

The ISL78236 is AEC - Q100 qualified and is rated for the automotive temperature range (-40°C to +105°C).

KEY FEATURES

  • Dual 3A/3A independent outputs
  • 2.5MHz synchronous buck regulator with internal MOSFETs up to 95% efficiency
  • 2% voltage reference accuracy over-temperature
  • 6A current sharing mode operation
  • Internal or external compensation
  • Peak current limiting and hiccup mode short circuit protection
  • Reverse overcurrent protection
  • Over-temperature protection shutdown
  • AEC-Q100 qualified

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL78236
Basic Information
Production Status
Mass Production
# of Outputs
2
Topology [Rail 1]
Buck
Input Voltage Min (V) [Rail 1]
2.85
Input Voltage Max (V) [Rail 1]
6
Output Voltage Min (V) [Rail 1]
1.2
Output Voltage Max (V) [Rail 1]
6
Output Current Max (A) [Rail 1]
6
IQ [Rail 1]
30 µA
Switching Freq. (max) (MHz)
2.5
Switching Freq. (min) (MHz)
2.15
Max Duty Cycle (%)
See Datasheet
Qualification Level
Automotive
Peak Efficiency (%)
95
POR
Yes
BOM Total Footprint (mm2)
150
SYNCH Capability
Yes
Control Type
Current Mode
Switching Frequency Range (MHz)
2.15 to 2.85
Can Sample
YES
Temperature Range
-40 to +105

Design Resources and Tools

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Automotive IC FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits


Related Videos

11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.

Action Needed