UPD166036GR

INTELLIGENT POWER DEVICE

Product Status: Product Inquiry

OVERVIEW

The µPD166036 is an N-channel high side driver with built-in charge pump and embedded protection function. It is also a linear solenoid driver with a built-in differential amplifier.
When device is overtemperature or overcurrent is generated in output MOS, the protection function operates to prevent destruction and degradation of the product. When the current flows through the external shunt resistor near the input part of the differential amplifier, the voltage drops at each end of the resistor. The output current can be monitored when the microcomputer reads the output voltage from the amplifier.

KEY FEATURES

    • High temperature operation (Tch = 175°C MAX.)
    • Built-in charge pump circuit
    • Low on-state resistance
      RDS(ON) = 100 mW MAX. (VIN = VIH, IO = 1.5A, Tch = 25°C)
    • Built-in protection circuit
      ¾ Current limitation
      ¾ Overtemperature protection
    • Built-in differential amplifier (gain = 8 times)
    • Package: Power SOP 8

PARAMETRICS

Parameters
UPD166036GR
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
Power SOP8
Type
High side
Channels
1
RON (mohm) max. @ Tj = 25 °C
100
RON (mohm) max. @ Tj = 150 °C
180
Vcc (V) min.
8
Vcc (V) max.
28
Vload dump (V)
35
IL (A) typ.
1.5
IL (SC) (A)
2
Diagnostic
Digtal status
ton (µs) max.
100
toff (µs) max.
100
Tch (°C) min.
-40
Tch (°C) max.
175
Mounting
SMD
Production Status
Product Inquiry

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.