UPD166024T1K

INTELLIGENT POWER DEVICE

Product Status: Product Inquiry

OVERVIEW

Family:
µPD166024T1K is part of 2nd Generation Intelligent Power Devices (IPD). This is N-channel high-side switch with charge pump, voltage controlled input, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 14 devices depending on on-state resistance, package and channel number combination.
Scalability:
Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load.
Robustness:
Because of advanced protection method, 2nd Generation Intelligent Power Devices achieve high robustness against long term and repetitive short circuit condition.

KEY FEATURES

    • Built-in charge pump
    • 3.3V compatible logic interface
    • Low standby current
    • Short circuit protection
      Shutdown by over current detection
      Power limitation protection by over load detection (Power limitation: current limitation with delta Tch control)
      Absolute Tch over temperature protection
    • Built-in diagnostic function
    • Proportional load current sensing
    • Defined fault signal in case of abnormal load condition
    • Loss of ground protection
    • Under voltage lock out
    • Active clamp operation at inductive load switch off
    • Cross current protection in case of H-bridge high side usage
    • AEC Qualified
    • RoHS compliant

PARAMETRICS

Parameters
UPD166024T1K
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
24pinHSSOP
Type
High side
Channels
2
RON (mohm) typ. @ Tj = 25 °C
12
RON (mohm) max. @ Tj = 150 °C
24
Vcc (V) min.
4.5
Vcc (V) max.
28
Vload dump (V)
42
IL (A) typ.
6.8
IL (SC) (A)
72
Diagnostic
Current Sense
ton (µs) max.
200
toff (µs) max.
200
Tch (°C) min.
-40
Tch (°C) max.
150
Mounting
SMD
Production Status
Product Inquiry

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.