RAA2900024H12HPD

INTELLIGENT POWER DEVICE

Product Status: Product Inquiry

OVERVIEW

RAA290002 is designed for 2 Wheeler Flasher driver with double frequency flashing in low load current condition.

KEY FEATURES

    • High side driver
    • Low on-state resistance
    • Small package; TO252-3
    • Short circuit protection
      Over temperature protection with current limitation control
    • Built-in auto flashing operation with only one external capacitor
    • Built-in double frequency flashing in low load condition
    • Active clamp operation at inductive load switch off
    • RoHS compliant

PARAMETRICS

Parameters
RAA2900024H12HPD
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
TO252-3
Type
High side
Channels
1
RON (mohm) typ. @ Tj = 25 °C
16
RON (mohm) max. @ Tj = 150 °C
48
Vcc (V) min.
9
Vcc (V) max.
28
Tch (°C) min.
-40
Tch (°C) max.
150
Mounting
SMD
Production Status
Product Inquiry

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.