ISL59445

1GHz Triple Multiplexing Amplifiers

Product Status: Mass Production(*)

OVERVIEW

The ISL59424 and ISL59445 are 1GHz bandwidth multiplexing amplifiers designed primarily for video input switching. These MUX-amps exhibit a fixed gain of 1 and also feature a high speed three-state to enable the output of multiple devices to be wired together. All logic inputs have pull-downs to ground and may be left floating. The EN pin, when pulled high, sets the ISL59424 and ISL59445 in to low current mode - consuming just 15mW. An added feature in the ISL59424 is a latch enable function (LE ) that allows independent logic control using a common logic bus. When LE is high the last logic state is preserved.

KEY FEATURES

  • Triple 2:1 and 4:1 Multiplexers for RGB
  • Internally Set Gain-of-1
  • High Speed Three-state Outputs (HIZ)
  • Power-down Mode (EN)
  • Latch Enable (ISL59424)
  • ±5V Operation
  • ±1200 V/µsec Slew Rate
  • 1GHz Bandwidth
  • Latched Select Pin (ISL59424)
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL59445
Basic Information
Production Status
Mass Production(*)
Configuration
Triple 4 to 1
Bandwidth (MHz)
1000
Slew Rate (V/μs)
1200
IS
53 mA
Gain Min
0.98
IOUT
130 mA
Diff Gain (%)
0.02
Diff Phase (°)
0.02
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed