Overview

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL54051 and ISL54052 devices are low ON-resistance, low voltage, bidirectional, single pole/single throw (SPST) analog switches designed to operate from a single +1. 8V to +5. 5V supply. Targeted applications include battery powered equipment, which benefit from low rON resistance (0. 8Ω), excellent rON flatness, and fast switching speeds (tON = 24ns, tOFF = 10ns). The digital logic input is 1. 8V logic compatible when using a single +3. 0V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to switch in additional functionality while reducing ASIC design risk. The ISL54051 and the ISL54052 are offered in a 6 Ld 1. 2mmx1. 0mmx0. 5mm µTDFN package and a 6 Ld SOT-23 package, alleviating board space limitations. The ISL54051 has one normally open (NO) switch and ISL54052 has one normally closed (NC) switch.

Features

  • ON-resistance (rON)
  • VCC = +5.0V: 0.8Ω
  • VCC = +3.0V: 1.1Ω
  • VCC = +1.8V: 2.3Ω
  • rON flatness (+4.5V supply): 0.25Ω
  • Single supply operation: +1.8V to +5.5V
  • Fast switching action (+4.5V supply)
  • tON: 24ns
  • tOFF: 10ns
  • ESD HBM rating: >6kV
  • 1.8V, CMOS logic compatible (+3V supply)
  • Available in 6 Ld µTDFN and 6Ld SOT-23 Packages
  • Pb-free (RoHS compliant)

Comparison

Applications

Applications

  • Battery powered, handheld, and portable equipment Cellular/mobile phones Pagers Laptops, notebooks, palmtops
  • Portable test and measurement
  • Medical equipment
  • Audio and video switching

Documentation

Type Title Date
Datasheet PDF 676 KB
Other PDF 293 KB
End Of Life Notice PDF 257 KB
Product Change Notice PDF 557 KB
Product Change Notice PDF 205 KB
5 items

Design & Development

Models