Renesas' high-performance level shifters are designed to deliver large peak current into highly capacitive loads.
Renesas' high-performance level shifters are designed to deliver large peak current into highly capacitive loads.
Channels (#) | Continuous Output Current (mA) | Capacitive Load Driving (pF) | Peak Output Current IPK (A) | IS (mA) | Output Voltage (Min) (V) | Output Voltage (Max) (V) | Output Voltage Range (V) | Propagation Delay | Rise Time (μs) | Fall Time | |
---|---|---|---|---|---|---|---|---|---|---|---|
High Voltage 7-Channel Volta... | 7 | 50 | 5000 | 200 | 9 | 18 | 18 | 0 - 18 | 90/100 | 60 | 0.06 |
High Voltage 5-Channel Volta... | 5 | 50 | 5000 | 200 | 9 | 18 | 18 | 0 - 18 | 90/100 | 60 | 0.06 |