The CA5420A is an integrated circuit operational amplifier that combines PMOS transistors and bipolar transistors on a single monolithic chip. It is designed and guaranteed to operate in microprocessor logic systems that use V+ = 5V, V- = GND, since it can operate down to ±1V supplies. It will also be suitable for 3. 3V logic systems. The CA5420A BiMOS operational amplifier features gate-protected PMOS transistors in the input circuit to provide very high input impedance, very low input currents (less than 1pA). The internal bootstrapping network features a unique guardbanding technique for reducing the doubling of leakage current for every +10°C increase in temperature. The CA5420A operates at total supply voltages from 2V to 20V either single or dual supply. This operational amplifier is internally phase compensated to achieve stable operation in the unity gain follower configuration. Additionally, it has access terminals for a supplementary external capacitor if additional frequency roll-off is desired. Terminals are also provided for use in applications requiring input offset voltage nulling. The use of PMOS in the input stage results in common-mode input voltage capability down to 0. 45V below the negative supply terminal, an important attribute for single supply application. The output stage uses a feedback OTA type amplifier that can swing essentially from rail-to-rail. The output driving current of 1. 0mA (Min) is provided by using nonlinear current mirrors. This device has guaranteed specifications for 5V operation over the full military temperature range of -55°C to +125°C. The CA5420A has the same 8 lead pinout used for the industry standard 741.

Features

  • CA5420A at 5V supply voltage with full military temperature range guaranteed specifications
  • CA5420A guaranteed to operate from ±1V to ±10V supplies
  • 2V supply at 350µA supply current
  • 1pA (Typ) input current (essentially constant to +85°C)
  • Rail-to-rail output swing (Drive ±2mA into 1kΩ load)
  • Pin compatible with 741 op amp
  • Pb-free (RoHS compliant)

Applications

  • pH Probe Amplifiers
  • Picoammeters
  • Electrometer (High Z) Instruments
  • Portable Equipment
  • Inaccessible Field Equipment
  • Battery Dependent Equipment (Medical and Military)
  • 5V Logic Systems
  • Microprocessor Interface

descriptionDocumentation

Title language Type Format File Size Date
star CA5420A Datasheet Datasheet PDF 550 KB
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
PCN15006 - CA5420A Datasheet change: Electrical Spec table: On page 3, Large signal voltage gain Vo = 0.7 to 3V Min limit changed from 80 to 70, and page 4 Large signal voltage gain Vo = 0.7 Product Change Notice PDF 80 KB
PCN13052 - Data Sheet Specification Change for Intersil Product CA5420AMZ* Product Change Notice PDF 208 KB
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN11083 - Data Sheet Specification Change for Intersil Product CA5420A* Product Change Notice PDF 88 KB
Intersil Space Products Brochure Brochure PDF 3.16 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) Flyer PDF 1.11 MB
TB514: Operational Amplifier Basics Other PDF 519 KB
PIN19006 - Price Increase for the Listed Renesas Electronics America Products Price Increase Notice PDF 257 KB
PIN17006 - Q1 2017 Price Increase Price Increase Notice PDF 227 KB

file_downloadDownloads

printNews & Additional Resources