ISL28207

Precision Dual Low Noise Operational Amplifier

Product Status: Mass Production

OVERVIEW

The ISL28107, ISL28207 and ISL28407 are single, dual and quad amplifiers featuring low noise, low input bias current, and low offset and temperature drift. This makes them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls.

The ISL28107 is available in 8 Ld SOIC, MSOP and TDFN packages. The ISL28207 is available in 8 Ld SOIC, MSOP and TDFN packages. The ISL28407 is available in a 14 Ld SOIC package. All devices are offered in standard pin configurations and operate over the extended temperature range of -40°C to +125°C.

KEY FEATURES

  • Low input offset: 75µV Max.
  • Input bias current: 15pA
  • Superb temperature drift
  • Voltage offset: 0.65µV/°C Max.
  • Input current: 0.9pA/°C Max.
  • Outstanding ESD performance
  • Human Body Model: 4.5kV
  • Machine Model: 500V
  • Charged Device Model: 1.5kV
  • Very low voltage noise, 10Hz: 14nV/√Hz
  • Low current consumption (per amp): 0.29mA Max.
  • Gain-bandwidth product: 1MHz
  • Wide supply range: 4.5V to 40V
  • Operating temperature range: -40°C to +125°C
  • No phase reversal
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL28207
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
Bandwidth (MHz)
1
Slew Rate (V/μs)
0.32
VS (min)
4.5 V
VS (max)
40 V
IS (per amp)
0.21 mA
Noise VN (nV/√Hz)
13
IBIAS
15 pA
IBIAS (max)
300 pA
Max Offset Voltage
0.075 mV
IOUT
40 mA
VOUT (V)
38.5
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
145
CMRR (dB)
145
Thermal Shutdown
No
Gain Min
1
Enable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed