CA3240A

Dual, 4.5MHz, BiMOS Operational Amplifier with MOSFET Input/Bipolar Output

Product Status: Mass Production

OVERVIEW

The CA3240A and CA3240 are dual versions of the popular CA3140 series integrated circuit operational amplifiers. They combine the advantages of MOS and bipolar transistors on the same monolithic chip. The gate-protected MOSFET (PMOS) input transistors provide high input impedance and a wide common-mode input voltage range (typically to 0.5V below the negative supply rail). The bipolar output transistors allow a wide output voltage swing and provide a high output current capability. The CA3240A and CA3240 are compatible with the industry standard 1458 operational amplifiers in similar packages.

KEY FEATURES

  • Dual Version of CA3140
  • Internally Compensated
  • MOSFET Input Stage
  • Very High Input Impedance (ZIN) 1.5TΩ (Typ)
  • Very Low Input Current (II) 10pA (Typ) at ±15V
  • Wide Common-Mode Input Voltage Range (VICR): Can Be Swung 0.5V Below Negative Supply Voltage Rail
  • Directly Replaces Industry Type 741 in Most Applications
  • Pb-Free Available (RoHS Compliant)

PARAMETRICS

Parameters
CA3240A
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
Bandwidth (MHz)
4.5
Slew Rate (V/μs)
9
VS (min)
4 V
VS (max)
36 V
IS (per amp)
4 mA
Noise VN (nV/√Hz)
12
IBIAS
10 pA
IBIAS (max)
40 pA
Max Offset Voltage
2 mV
IOUT
40 mA
VOUT (V)
27.4
Rail-to-Rail Input
-Vs
Rail-to-Rail Output
No
PSRR (dB)
80
CMRR (dB)
90
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
100
Enable
No
Topology
VFA
Output Headroom (V)
2
Qualification Level
Standard
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.