CA3140

4.5MHz, BiMOS Operational Amplifier with MOSFET Input/Bipolar Output

Product Status: Mass Production

OVERVIEW

The CA3140A and CA3140 are integrated circuit operational amplifiers that combine the advantages of high voltage PMOS transistors with high voltage bipolar transistors on a single monolithic chip.

The CA3140A and CA3140 BiMOS operational amplifiers feature gate protected MOSFET (PMOS) transistors in the input circuit to provide very high input impedance, very low input current, and high speed performance. The CA3140A and CA3140 operate at supply voltage from 4V to 36V (either single or dual supply). These operational amplifiers are internally phase compensated to achieve stable operation in unity gain follower operation, and additionally, have access terminal for a supplementary external capacitor if additional frequency roll-off is desired. Terminals are also provided for use in applications requiring input offset voltage nulling. The use of PMOS field effect transistors in the input stage results in common mode input voltage capability down to 0.5V below the negative supply terminal, an important attribute for single supply applications. The output stage uses bipolar transistors and includes built-in protection against damage from load terminal short circuiting to either supply rail or to ground.FN957 The CA3140A and CA3140 are intended for operation at supply voltages up to 36V (±18V).

KEY FEATURES

  • MOSFET Input Stage
  • Very High Input Impedance (ZIN) -1.5TΩ (Typ)
  • Very Low Input Current (Il) -10pA (Typ) at ±15V
  • Wide Common Mode Input Voltage Range (VlCR) - Can be Swung 0.5V Below Negative Supply Voltage Rail
  • Output Swing Complements Input Common Mode Range
  • Directly Replaces Industry Type 741 in Most Applications
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
CA3140
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Bandwidth (MHz)
4.5
Slew Rate (V/μs)
9
VS (min)
4 V
VS (max)
36 V
IS (per amp)
4 mA
Noise VN (nV/√Hz)
12
IBIAS
10 pA
IBIAS (max)
50 pA
Max Offset Voltage
5 mV
IOUT
40 mA
VOUT (V)
27.4
Rail-to-Rail Input
-Vs
Rail-to-Rail Output
No
PSRR (dB)
80
CMRR (dB)
90
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
100
Enable
Strobe
Topology
VFA
Output Headroom (V)
2
Qualification Level
Standard
Can Sample
YES
Temperature Range
-55 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed