Title Information
Package Name Q144.20X20
Package Previous Code QPD
Package Description 144 LEAD PACKAGE 20mm x 20mm LQFP , 5.34mm x 5.34mm pad, ASEKH
Package Status Active
Package Type LQFP
Class PLASTIC
Package Code QPD
Category PLASTIC
Lead Count 144
Pb (Lead) Free Yes
Length 19.99mm
Width 19.99mm
Thickness 1.4mm
Pitch 0.5mm
Pkg. Dimensions (mm) 19.99 x 19.99 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 101 KB
1 item