Title Information
Package Description PLCC 24.00x24.00x3.63 mm 1.27mm Pitch
Package Status Active
Package Type PLCC
Class PLASTIC
Package Code PLG68
Category G
Lead Count 68
Pb (Lead) Free Yes
Length 24mm
Pb Free Category e3 Sn
Width 24mm
Thickness 3.63mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 24.0 x 24.0 x 3.63

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 112 KB
Product Change Notice PDF 223 KB
Product Change Notice PDF 281 KB
5 items