Title | Information |
---|---|
Package Name | PVLG0036KA-A |
Package Previous Code | P36FC-50-AA3-3 |
JEITA Standard | P-VFLGA36-4x4-0.50 |
Package Status | Active |
Package Type | VFLGA |
Class | IC |
Package Code | pkg_8019 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.98mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.98 |