Title | Information |
---|---|
Package Name | PTBG0085KA-A |
Package Previous Code | P85F1-50-BAG-1 |
JEITA Standard | P-TFBGA85-6x6-0.50 |
Package Status | Active |
Package Type | TFBGA |
Class | IC |
Package Code | pkg_7996 |
Lead Count | 85 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 1.02mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.02 |