Title | Information |
---|---|
Package Name | PRBG1155FE-A |
Package Previous Code | P1155F5-100-RN8-2 |
JEITA Standard | P-HBGA1155-35x35-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_2508 |
Lead Count | 1155 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 3.85mm |
Pkg. Dimensions (mm) | 35 x 35 x 3.85 |