Title Information
Package Description TQFP 20.00x14.00x1.40 mm 0.65mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code PK100
Category 240
Lead Count 100
Pb (Lead) Free No
Length 20mm
Pb Free Category e0
Width 14mm
Thickness 1.4mm
Peak Reflow Temp 225.00°C
Pitch 0.65mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 125 KB
Product Change Notice PDF 98 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 164 KB
4 items