Title Information
Package Name K4.A
Package Previous Code KCW
Package Description 4 LD FLATPACK,SOLDER SL
Package Status Active
Package Type CFP
Class HERMETIC
Package Code KCW
Category HERMETIC
Lead Count 4
Pb (Lead) Free Yes
Length 4.19mm
Width 6.48mm
Thickness 0mm
Pitch 2.54mm
Pkg. Dimensions (mm) 4.19 x 6.48 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 87 KB
1 item