Title | Information |
---|---|
Package Description | PGA 29.46x29.46x3.68 mm 2.54mm Pitch |
Package Status | Active |
Package Type | PGA |
Class | HERMET |
Package Code | GU68 |
Category | NP |
Lead Count | 68 |
Pb (Lead) Free | No |
Length | 29.46mm |
Pb Free Category | e0 |
Width | 29.46mm |
Thickness | 3.68mm |
Peak Reflow Temp | 240.00°C |
Pitch | 2.54mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 29.46 x 29.46 x 3.68 |