Title Information
Package Description TQFP 14.00x14.00x1.00 mm 0.50mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code EMG100
Category G
Lead Count 100
Pb (Lead) Free Yes
Length 14mm
Pb Free Category e3 Sn
Width 14mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 368 KB
2 items