Title Information
Package Description CABGA 11.00x11.00x1.40 mm 1.00mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BCG100
Category G
Lead Count 100
Pb (Lead) Free Yes
Length 11mm
Pb Free Category e1 SnAgCu
Width 11mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 11.0 x 11.0 x 1.4

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 548 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 281 KB
4 items