Title Information
Package Description WLCSP 2.03x1.63x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AWG20
Category G
Lead Count 20
Pb (Lead) Free Yes
Length 2.03mm
Pb Free Category e1 SnAgCu
Width 1.63mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 2.03 x 1.63 x 0.6

Documentation

Type Title Date
Package Outline Drawing PDF 52 KB
1 item