Title Information
Package Description PBGA 23.00x23.00x2.03 mm 1.00mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code AM376
Category 240
Lead Count 376
Pb (Lead) Free No
Length 23mm
Pb Free Category e0
Width 23mm
Thickness 2.03mm
Peak Reflow Temp 225.00°C
Pitch 1mm
Package Carrier Tray
Pkg. Dimensions (mm) 23.0 x 23.0 x 2.03

Documentation

Type Title Date
Package Outline Drawing PDF 148 KB
Package Outline Drawing PDF 189 KB
Package Outline Drawing PDF 170 KB
3 items