Title | Information |
---|---|
Package Description | CABGA 10.00x10.00x1.20 mm 0.80mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | AJG144 |
Category | G |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 10mm |
Pb Free Category | e1 SnAgCu |
Width | 10mm |
Thickness | 1.2mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.2 |