Title Information
Package Description WLCSP 0.80x1.30x0.50 mm 0.50mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AHR6
Category G
Lead Count 6
Pb (Lead) Free Yes
Length 0.8mm
Pb Free Category e1 SnAgCu
Width 1.3mm
Thickness 0.5mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 0.8 x 1.3 x 0.5

Documentation

Type Title Date
Package Outline Drawing PDF 158 KB
Package Outline Drawing PDF 196 KB
2 items