Overview

Description

The ISL91117IIA-EVZ evaluation platform allows for a quick evaluation of the high performance features of the ISL91117 high current boost regulator. The ISL91117 is a highly-integrated boost switching regulator for battery powered applications. The device provides a power supply solution for products using dual-cell or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer batteries.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto-PFM/forced-PWM)
  • Connectors, test points and jumpers for easy probing

Applications

Applications

  • Smartphones and tablets
  • Wireless communication devices
  • Products including portable HDMI and USB On-the-Go (USB-OTG)

Documentation

Type Title Date
Manual - Development Tools PDF 830 KB
Datasheet PDF 782 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 1.04 MB
1 item