Overview

Description

The V103A is primarily designed to support pixel data transmission between a video processing engine and a digital video display. The data rate supports up to SXGA resolutions and can be sued in Plasma, Rear Projector, Front Projector, CRT and LCD display applications. It can also be used in other high-bandwidth parallel data applications and provides a low EMI interconnect over low cost, low bus width cable up to several meters in length.

Features

  • Wide pixel clock range support: 8 to 135MHz
  • Extended operating temperature of -20 to +85C
  • On chip PLL requires no external components
  • Supports up to SXGA resolution
  • Power down mode
  • On chip PLL requires no external components
  • Compatible with TIA/EIA-644 LVDS standards
  • Single 3.3V supply
  • 64-pin TQFP package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 283 KB
End Of Life Notice PDF 92 KB
Product Change Notice PDF 87 KB
3 items

Design & Development

Models