Overview

Description

The MK1716-01 is a versatile serial programmable clock source which takes up very little board space. The device can simultaneously generate two groups of 4 output clocks and a reference clock output. Both clock groups (CLKA and CLKB) are derived from a single PLL, and have the ability to incorporate Spread Spectrum frequency modulation for reduced system EMI. Each group has control of independent PLL output divide values. Outputs may be programmed on the fly, and will lock to a new frequency in 10 ms or less. Each of the two groups are powered by a separate VDDIO voltage. The reference clock uses the fixed VDD voltage. VDDIO may vary from 2.5 V to VDD. The devices includes a OE pin which tri-states the output clocks and when tied low. IDT's VersaClockTM software allows the user to generate MK1716-01 device optimizing configuration code for target output frequencies and spread spectrum amounts.

Features

  • Packaged in 28-pin SSOP
  • Operating voltage 3.3 V
  • Serially programmable: user determines the output frequency via a 3-wire interface
  • Highly accurate frequency generation
  • M/N Multiplier PLL: M = 1..2048, N = 1..1024
  • Eliminates the need for custom Quartz Oscillators
  • Input crystal frequency of 5-27 MHz
  • Input clock frequency of 3-50 MHz
  • Output clock frequencies of 250 kHz to 133.33 MHz
  • Spread Spectrum frequency modulation for reduced system EMI
  • Center or down spread ±0.5% min to 4% total
  • Selectable 32 kHz and 120 kHz modulation rate
  • Advanced, low power, sub-micron CMOS process
  • Separate VDD 's for each bank of 4 outputs
  • Output skew <250 ps within output bank
  • OE control on outputs

Comparison

Applications

Documentation

Design & Development

Models